BURNDY
Image of WCCR WCCR, WEJTAP Cover

WCCR, WEJTAP Cover

Brand: Burndy

Catalog ID: WCCR

Cover For Small Old Style Red Wejtap Connectors, #8-1/0 AWG(Run), #8-#2AWG(Tap), Black Weather Rated.

General

Catalog Number

WCCR

Color

Black

Material

Plastic

Trade Name

WEJTAP™

UPC

781810871270

UPC 14 Digit GTIN

00781810871270

Conductor Related

Conductor - ACSR Str Run

8 (6/1);6 (6/1) Turkey;5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin;1/0 (6/1) Raven

Conductor - ACSR Str Run Range

8 (6/1)-1/0 (6/1) Raven

Conductor - ACSR Str Tap

8 (6/1);6 (6/1) Turkey;5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate

Conductor - ACSR Str Tap Range

8 (6/1)-2 (7/1) Sparate

Conductor - AL Str Run

8;6;4;3;2;1;1/0

Conductor - AL Str Run Range

8-1/0

Conductor - AL Str Tap

8;6;4;3;2

Conductor - AL Str Tap Range

8-2

Conductor - Copper Solid Run

8;7;6;5;4;3;2;1;1/0

Conductor - Copper Solid Tap

8;7;6;5;4;3;2

Conductor - Copper Str Run

8;7;6;5;4;3;2;1;1/0

Conductor - Copper Str Run Range

8-1/0

Conductor - Copper Str Tap

8;7;6;5;4;3;2

Conductor - Copper Str Tap Range

8-2

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3600