BURNDY
WCH1-BDL, Bundle Hanger, SS, 1" Dia Bundle, Bundle Pack
Image of WCH1-BDL WCH1-BDL, Bundle Hanger, SS, 1" Dia Bundle, Bundle Pack

WCH1-BDL, Bundle Hanger, SS, 1" Dia Bundle, Bundle Pack

Brand: Burndy

Catalog ID: WCH1-BDL

Stainless Steel Bundle Hanger, Bundle Dia: 1", Allows for quick and easy installation, corrosion resistant stainless steel for outstanding durability and performance in all environments.

  • Innovative design allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or FS6 wire management holes
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed
  • Packaged in bags of 10 bundles of 10 pieces

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WCH1-BDL

Material

Series 300 Stainless Steel

UPC

621945704657

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

3500

Pallet Quantity

99999