BURNDY
WCH15-90-5GS-BDL, Bundle Hanger, 1.5" Dia Bundle
Image of WCH15-90-5GS-BDL WCH15-90-5GS-BDL, Bundle Hanger, 1.5" Dia Bundle
New

WCH15-90-5GS-BDL, Bundle Hanger, 1.5" Dia Bundle

Brand: Burndy

Catalog ID: WCH15-90-5GS-BDL

WCH15-90-5GS-BDL, Bundle Hanger, 1.5" Dia Bundle 90 Degree Hanger Solution, Galvanized Steel Cable Hanger, Bundle Diameter: 1.5"

  • Innovative design that allows for quick and easy installation
  • Galvanized steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or FS6 wire management holes
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Catalog Number

WCH15-90-5GS-BDL

Material

Galvanized Steel

UPC

621945742468

Dimensions

Dimensions

1.7 in x 0.4 in x 2.8 in

Height

2.8 in

Length

1.7 in

Package Height

1.8 in

Package Length

17.25 in

Package Weight

1.17 lb

Package Width

8.5 in

Weight

0.018 lb

Width

0.4 in

Logistics

Carton Quantity

2000

Pallet Quantity

54000