BURNDY
WCH15ATIGS, Bundle Hanger, Galvanized Steel, 1.5" Dia Bundle
Image of WCH15ATIGS WCH15ATIGS, Bundle Hanger, Galvanized Steel, 1.5" Dia Bundle

WCH15ATIGS, Bundle Hanger, Galvanized Steel, 1.5" Dia Bundle

Brand: Burndy

Catalog ID: WCH15ATIGS

Galvanized Steel Bundle Hanger, 1.5" Dia Bundle, allows for quick and easy installation, corrosion resistant stainless steel, compatible with tracker system brackets such as ATI.

  • Innovative design allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Compatible with tracker system brackets such as ATI
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listing Pending

General

Application

  • PV Installations
  • Mounted via Tracker Bracket

Catalog Number

WCH15ATIGS

Corrosion Resistant?

Yes

Material

Galvanized Steel

UPC

621945687448

Certifications And Compliance

Certified Listed

UL1565 Listing Pending

Industry Standard(s)

UL 1565 Listed

Configuration

Corrosion Resistant?

Yes

Logistics

Carton Quantity

1500

Pallet Quantity

48000