BURNDY
WCH1GS, Bundle Hanger, Galvanized Steel, 1" Dia Bundle
Image of WCH1GS WCH1GS, Bundle Hanger, Galvanized Steel, 1" Dia Bundle
Discontinued

WCH1GS, Bundle Hanger, Galvanized Steel, 1" Dia Bundle

Brand: Burndy

Catalog ID: WCH1GS

This discontinued please see suggested replacement: WCH1GS-BDL. Galvanized Steel Bundle Hanger, Bundle Dia: 1" [25.4mm], up to 8 PV wires for installation in Mounting/Wire Management hole.

  • Innovative design that allows for quick and easy installation
  • Galvanized steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or FS6 wire management holes
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WCH1GS

Material

Galvanized Steel

UPC

621945650251

Dimensions

Diameter

1 in

Height

1.5 in

Package Height

1.75 in

Package Length

9 in

Package Weight

0.87 lb

Package Width

5.5 in

Width

2.1 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

3000

Pallet Quantity

99999