BURNDY
WCH2-15GS-BDL, Bundle Hanger, Galvanized, 2" Dia Bundle
Image of WCH2-15GS-BDL WCH2-15GS-BDL, Bundle Hanger, Galvanized, 2" Dia Bundle
New

WCH2-15GS-BDL, Bundle Hanger, Galvanized, 2" Dia Bundle

Brand: Burndy

Catalog ID: WCH2-15GS-BDL

WCH2-15GS-BDL, Bundle Hanger, Galvanized Steel Cable Hanger, Bundle Diameter: 2" (50.8mm) holds up to 20 wires

  • Compatible with the NexTracker™ strap bracket design and similar
  • Innovative design that allows for quick and easy installation
  • Corrosion resistant galvanized steel provides outstanding durability and performance in all environments
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 and CSA 22.2 Pending

General

Catalog Number

WCH2-15GS-BDL

Material

Galvanized Steel

UPC

621945742451

Dimensions

Dimensions

0.43 in x 0.41 in x 3.97 in

Height

3.97 in

Length

0.43 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.012 lb

Width

0.41 in

Logistics

Carton Quantity

2000