BURNDY
WCH2-90-15-BDL, SS, 2" Bundle Dia, 90° Angle, Bundle Pack
Image of WCH2-90-15-BDL WCH2-90-15-BDL, SS, 2" Bundle Dia, 90° Angle, Bundle Pack
Image of WCH2-90-15-BDL WCH2-90-15-BDL, SS, 2" Bundle Dia, 90° Angle, Bundle Pack
play
3D View
play
360 View
+4
Wiley WCH Cable Hangers

WCH2-90-15-BDL, SS, 2" Bundle Dia, 90° Angle, Bundle Pack

Brand: Burndy

Catalog ID: WCH2-90-15-BDL

Stainless Steel Cable Hanger, Bundle Diameter: 2", 90° Angle

  • Compatible with NexTracker™ U-Bolt style tracker system and similar
  • Innovative design that allows for quick and easy installation
  • Corrosion Resistant stainless steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Designed to support cables via securement around tracker bolt

Catalog Number

WCH2-90-15-BDL

Material

Stainless Steel

Product Family

Wiley Cable Hangers / Bundle Securement

UPC

621945704701

Dimensions

Package Height

2.25 in

Package Length

17.25 in

Package Weight

1.47 lb

Package Width

8.5 in

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

2000

Pallet Quantity

64000