BURNDY
WCH2-90-15GS-BDL, Galvanized Steel 2” Cable Hanger, 90° Angle, Bundle Pack
Image of WCH2-90-15GS-BDL WCH2-90-15GS-BDL, Galvanized Steel 2” Cable Hanger, 90° Angle, Bundle Pack

WCH2-90-15GS-BDL, Galvanized Steel 2” Cable Hanger, 90° Angle, Bundle Pack

Brand: Burndy

Catalog ID: WCH2-90-15GS-BDL

Galvanized Steel Cable Hanger, Bundle Diameter: 2", 90° Angle

  • Compatible with NexTracker™ U-Bolt style tracker system and similar
  • Innovative design that allows for quick and easy installation
  • Galvanized steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Designed to support cables via securement around tracker bolt

Catalog Number

WCH2-90-15GS-BDL

Material

Galvanized Steel

UPC

621945704718

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

2000

Pallet Quantity

64000