BURNDY
WCH2, Bundle Hanger, Stainless Steel, 2" Dia Bundle
Image of WCH2 WCH2, Bundle Hanger, Stainless Steel, 2" Dia Bundle
Discontinued

WCH2, Bundle Hanger, Stainless Steel, 2" Dia Bundle

Brand: Burndy

Catalog ID: WCH2

This item is discontinued, please see WCH2-BDL.
Stainless Steel Bundle Hanger, Bundle Diameter: 2"

  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or FS6 wire management holes
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WCH2

Material

300 Series SS

UPC

621945650244

Dimensions

Diameter

2 in

Height

2.9 in

Package Height

1.8 in

Package Length

17.25 in

Package Weight

1.17 lb

Package Width

8.5 in

Width

2 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1500

Pallet Quantity

54000