BURNDY
WCH2B10-BDL, SS 2” Cable Hanger Cotter Pin Hook, Bundled
Image of WCH2B10-BDL WCH2B10-BDL, SS 2” Cable Hanger Cotter Pin Hook, Bundled

WCH2B10-BDL, SS 2” Cable Hanger Cotter Pin Hook, Bundled

Brand: Burndy

Catalog ID: WCH2B10-BDL

Stainless Steel Cable Hanger Cotter Pin Hook, Bundle Diameter: 2"

  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Compatible with tracker clamp designs such as FT Solar and GameChange or similar
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mount via tracker bolt

Catalog Number

WCH2B10-BDL

Material

Series 300 Stainless Steel

UPC

621945704626

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

2000

Pallet Quantity

64000