BURNDY
WCH2B10, Stainless Steel 2” Cable Hanger Cotter Pin Hook
Image of WCH2B10 WCH2B10, Stainless Steel 2” Cable Hanger Cotter Pin Hook
Image of WCH2B10 WCH2B10, Stainless Steel 2” Cable Hanger Cotter Pin Hook
Discontinued

WCH2B10, Stainless Steel 2” Cable Hanger Cotter Pin Hook

Brand: Burndy

Catalog ID: WCH2B10

This item is discontinued, please see WCH2B10-BDL suggested replacement.
Stainless Steel Cable Hanger Cotter Pin Hook, Bundle Diameter: 2"

  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Compatible with tracker clamp designs such as FT Solar and GameChange or similar
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mount via tracker bolt

Catalog Number

WCH2B10

Material

300 Series SS

Product Family

Wiley Cable Hangers / Bundle Securement

UPC

621945644342

Dimensions

Diameter

2 in

Height

2.9 in

Package Height

2.9 in

Package Length

17.25 in

Package Weight

1.52 lb

Package Width

8.5 in

Width

2 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1000

Pallet Quantity

32000