BURNDY
Image of WCH2H1090GS WCH2H1090GS, Galvanized Steel 2” Cable Hanger, 90° Angle
Image of WCH2H1090GS WCH2H1090GS, Galvanized Steel 2” Cable Hanger, 90° Angle

WCH2H1090GS, Galvanized Steel 2” Cable Hanger, 90° Angle

Brand:

Burndy

Catalog ID:

WCH2H1090GS

Galvanized Steel Cable Hanger, Bundle Diameter: 2", 90° Angle

  • Compatible with tracker clamp configurations such as the NexTracker™ strap bracket design and similar
  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

Product details

General

Application

  • PV Installations
  • Mount via securement around tracker bolt

Catalog Number

WCH2H1090GS

Material

Stainless Steel

UPC

621945661745

Dimensions

Diameter

2 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

  • UL1565 Listed
  • TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1000