BURNDY
WCHP2, Bundle Hanger Stainless Steel, 2" Dia Bundle
Image of WCHP2 WCHP2, Bundle Hanger Stainless Steel, 2" Dia Bundle

WCHP2, Bundle Hanger Stainless Steel, 2" Dia Bundle

Brand: Burndy

Catalog ID: WCHP2

Stainless Steel Cable Hanger, Bundle Diameter: 2"

  • Innovative design allows for quick and easy "pinch" installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or wire management holes
  • Compact wire compartment secures sires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listing Pending

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WCHP2

Material

Stainless Steel

UPC

621945703124

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1500

Pallet Quantity

1