BURNDY
WCHP2GS, Bundle Hanger Galvanized Steel, 2" Dia Bundle
Image of WCHP2GS WCHP2GS, Bundle Hanger Galvanized Steel, 2" Dia Bundle
Image of WCHP2GS WCHP2GS, Bundle Hanger Galvanized Steel, 2" Dia Bundle
play
Wiley WCH Cable Hangers

WCHP2GS, Bundle Hanger Galvanized Steel, 2" Dia Bundle

Brand: Burndy

Catalog ID: WCHP2GS

Galvanized Steel Cable Hanger, Bundle Diameter: 2"

  • Compatible with tracker clamp configurations such as the NexTracker™ strap bracket design and similar
  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WCHP2GS

Material

Galvanized Steel

Product Family

Wiley Cable Hangers / Bundle Securement

UPC

621945703131

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1500

Pallet Quantity

1