BURNDY
WCHP2HGS, Bundle Hanger Galvanized Steel, 2" Dia Bundle
Image of WCHP2HGS WCHP2HGS, Bundle Hanger Galvanized Steel, 2" Dia Bundle
Image of WCHP2HGS WCHP2HGS, Bundle Hanger Galvanized Steel, 2" Dia Bundle
New

WCHP2HGS, Bundle Hanger Galvanized Steel, 2" Dia Bundle

Brand: Burndy

Catalog ID: WCHP2HGS

WCHP2HGS, Bundle Hanger Galvanized Steel, 2" Dia Bundle, Compact wire compartment secures wires up and away

  • Innovative design that allows for quick and easy installation
  • Corrosion resistant galvanized steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or wire management holes
  • Compact wire compartment secures sires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listing Pending

General

Catalog Number

WCHP2HGS

Material

Galvanized Steel

Product Type

Galvanized Steel Bundle Hanger

UPC

621945748774

Dimensions

Dimensions

0.25 in x 0.2 in x 3.16 in

Height

3.16 in

Length

0.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.018 lb

Width

0.2 in

Logistics

Carton Quantity

1500

Pallet Quantity

1