
Brand: Burndy
Catalog ID: WCR37
Catalog Number
WCR37
Color
Red
Connector Type
Tap
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810872406
UPC 14 Digit GTIN
00781810872406
Dimension - F Width Center to Center inch
1.40 in
Dimension - G inch
0.92 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Run
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG
Conductor - ACSR Str Run Range
6 (6/1) Turkey AWG-4 (6/1) Swan AWG
Conductor - AL Str Run
8 AWG;6 AWG;4 AWG
Conductor - AL Str Run Range
8 AWG-4 AWG
Conductor - AL Str Tap
8 AWG
Conductor - AL Str Tap Range
8 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
1
Minimum Pack Quantity
25
Pallet Quantity
1