

Brand: Burndy
Catalog ID: WCY111
Catalog Number
WCY111
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
UPC
781810222485
UPC 14 Digit GTIN
00781810222485
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
2.04 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil
Conductor - ACSR Str Run Range
1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil
Conductor - ACSR Str Tap
336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil
Conductor - ACSR Str Tap Range
336.4 (18/1) Merlin kcmil-397.5 (30/7) Larkspur kcmil
Conductor - AL Str Run
1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil
Conductor - AL Str Run Range
1100 kcmil-1300 kcmil
Conductor - AL Str Tap
350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Tap Range
350 kcmil-500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1