Brand: Burndy
Catalog ID: WCY121
Catalog Number
WCY121
Material
Aluminum
UPC
781810095768
UPC 14 Digit GTIN
00781810095768
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
2.00 in
Conductor - ACSR Str Run
1113 (54/19) Finch;1272 (54/19) Pheasant;1431 (54/19) Plover
Conductor - ACSR Str Run Range
1113 (54/19) Finch-1431 (54/19) Plover
Conductor - ACSR Str Tap
1113 (54/19) Finch;1272 (54/19) Pheasant;1431 (54/19) Plover
Conductor - ACSR Str Tap Range
1113 (54/19) Finch-1431 (54/19) Plover
Conductor - AL Str Run
1272.2;1300;1351.5;1400;1431;1500;1590;1600
Conductor - AL Str Run Range
1272.2-1600
Conductor - AL Str Tap
1300;1351.5;1400;1431;1500;1590;1600
Conductor - AL Str Tap Range
1300-1600
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1
Minimum Pack Quantity
1