BURNDY
Image of WCY140 WCY140, WEJTAP Connector

WCY140, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY140

Aluminum Overhead Wedge Tap Connector, 1.533 Dia. To 1.471 Dia. (Run), 1.547 Dia. To 1.471 Dia. (Tap).

  • WEJTAP Connector
  • Installed with Yellow Power Booster

General

Catalog Number

WCY140

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810231937

UPC 14 Digit GTIN

00781810231937

Dimensions

Dimension - F Width Center to Center inch

3.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil

Conductor - ACSR Str Run Range

1431 (54/19) Plover kcmil-1590 (54/19) Falcon kcmil

Conductor - ACSR Str Tap

1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil

Conductor - ACSR Str Tap Range

1431 (54/19) Plover kcmil-1590 (54/19) Falcon kcmil

Conductor - AL Str Run

1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil

Conductor - AL Str Run Range

1600 kcmil-1800 kcmil

Conductor - AL Str Tap

1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil

Conductor - AL Str Tap Range

1600 kcmil-1800 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

1

Minimum Pack Quantity

250

Pallet Quantity

1