BURNDY
Image of WCY51 WCY51, WEJTAP Connector

WCY51, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY51

Wejtap connector installed with yellow booster, .537-.750 (Run), .324-.557 (Tap).

WEJTAP Connector installed with Yellow Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY51

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810873953

UPC 14 Digit GTIN

00781810873953

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.37 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACSR Str Run

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil

Conductor - ACSR Str Run Range

4/0 (6/1) Penquin AWG-397.5 (26/7) Ibis kcmil

Conductor - ACSR Str Tap

2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap Range

2 (7/1) Sparate AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Run

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil

Conductor - AL Str Run Range

4/0 AWG-450 kcmil

Conductor - AL Str Tap

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Tap Range

1 AWG-250 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Tap

Logistics

Carton Quantity

1

Minimum Pack Quantity

10

Pallet Quantity

1