BURNDY
Image of WCY57 WCY57, WEJTAP Connector
Image of WCY57 WCY57, WEJTAP Connector

WCY57, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY57

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.190 (Max), .979 (Min).

WEJTAP Connector installed with Yellow Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY57

Connector Type

Tap

EU RoHS Indicator

Material

Aluminum

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Product Type

Wejtap

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810874257

UPC 14 Digit GTIN

00781810874257

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet

Conductor - ACSR Str Run Range

300.0 (26/7) Ostrich-556.5 (24/7) Parakeet

Conductor - ACSR Str Tap

4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin

Conductor - ACSR Str Tap Range

4 (7/1) Swanate-1 (6/1) Robin

Conductor - AL Str Run

336.4;350;397.5;400;450;477;500;550;556.5;600

Conductor - AL Str Run Range

336.4-600

Conductor - AL Str Tap

4;3;2;1

Conductor - AL Str Tap Range

4-1

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Tap

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

700