
Brand: Burndy
Catalog ID: WCY63
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCY63
Connector Type
Tap
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAPâ„¢
Type
Wejtap Connector
UPC
781810874554
UPC 14 Digit GTIN
00781810874554
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.53 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Run
336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Run Range
336.4 (18/1) Merlin kcmil-556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Tap
2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil
Conductor - ACSR Str Tap Range
2/0 (6/1) Quail AWG-397.5 (24/7) Brant kcmil
Conductor - AL Str Run
350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil
Conductor - AL Str Run Range
350 kcmil-700 kcmil
Conductor - AL Str Tap
3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil
Conductor - AL Str Tap Range
3/0 AWG-450 kcmil
Conductor Type
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Connector Type
Tap
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
700