BURNDY
Image of WCY65 WCY65, WEJTAP Connector
Image of WCY65 WCY65, WEJTAP Connector

WCY65, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY65

Wejtap connector installed with yellow booster, .683-.940 (Run), .382-.562 (Tap).

Features: With Yellow Power Booster, ANSI Class AA, Installation Tool: WTRB Tool, Color Code: Yellow, Booster: WPBY Box 25, Conductor Size (tap - Mm): 10 - 14 SQ-MM, Booster Color: Yellow, Cable Diameter Range (run): 0.683 - 0.94 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Conductor Size (run - Mm): 17 - 24 SQ-MM, Cable Diameter Range (tap): 0.382 - 0.562 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY65

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810874653

UPC 12 Digit

7818108746533

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Conductor Related

Conductor - ACSR Str Run

336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Run Range

336.4 (18/1) Merlin kcmil-556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Tap

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap Range

1 (6/1) Robin AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Run

350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil

Conductor - AL Str Run Range

350 kcmil-700 kcmil

Conductor - AL Str Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Tap Range

1/0 AWG-250 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10

Resources and downloads