BURNDY
Image of WCY71 WCY71, WEJTAP Connector
Image of WCY71 WCY71, WEJTAP Connector

WCY71, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY71

Wejtap Connector With Power Booster Assembly, 12.63 IN L, 6.38 IN W, 0.907-1.133(Run), 0.947-1.156 (Tap), Installed With Yellow Booster.

Product details

General

Catalog Number

WCY71

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810874950

UPC 12 Digit

7818108749500

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.9 in

Conductor Related

Conductor - ACSR Str Run

477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Run Range

477.0 (30/7) Hen-795 (30/19) Mallard

Conductor - ACSR Str Tap

556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary

Conductor - ACSR Str Tap Range

556.5 (26/7) Dove-900 (54/7) Canary

Conductor - AL Str Run

600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

600-1000

Conductor - AL Str Tap

650;700;715.5;750;795.5;800;874.5;900;954;1000;1033.5;1192.5;1272.2

Conductor - AL Str Tap Range

650-1272.2

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads