BURNDY
Image of WCY79 WCY79, WEJTAP Connector
Image of WCY79 WCY79, WEJTAP Connector

WCY79, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY79

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.670 (Max), 1.526 (Min).

Features: With Yellow Power Booster, ANSI Class AA, Conductor Size (tap - Mm): 9 - 18 SQ-MM, Booster Color: Yellow, Color Code: Yellow, Installation Tool: WTRB Tool, Booster: WPBY Box 25, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (run): 0.889 - 1.133 IN, Conductor Size (run - Mm): 23 - 29 SQ-MM, Cable Diameter Range (tap): 0.364 - 0.722 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY79

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810875353

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

5