
Brand: Burndy
Catalog ID: WCY83
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCY83
Connector Type
Tap
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810875551
UPC 14 Digit GTIN
00781810875551
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
1.79 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard
Conductor - ACSR Str Run Range
477.0 (30/7) Hen-795 (30/19) Mallard
Conductor - ACSR Str Tap
4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin;1/0 (6/1) Raven
Conductor - ACSR Str Tap Range
4 (7/1) Swanate-1/0 (6/1) Raven
Conductor - AL Str Run
556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Run Range
556.5-1000
Conductor - AL Str Tap
4;3;2;1;1/0;2/0
Conductor - AL Str Tap Range
4-2/0
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
350