
Brand: Burndy
Catalog ID: WCY84PB
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCY84PB
Color
Yellow
Connector Type
Tap
EU RoHS Indicator
No
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector with Booster
UPC
781810870785
UPC 14 Digit GTIN
00781810870785
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
1.79 in
Conductor - ACSR Str Run
477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard
Conductor - ACSR Str Run Range
477.0 (30/7) Hen-795 (30/19) Mallard
Conductor - ACSR Str Tap
6 (6/1) Turkey;5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin
Conductor - ACSR Str Tap Range
6 (6/1) Turkey-1 (6/1) Robin
Conductor - AL Str Run
556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Run Range
556.5-1000
Conductor - AL Str Tap
6;4;3;2;1;1/0
Conductor - AL Str Tap Range
6-1/0
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
No
Standards - RoHS Compliance Status
NC
UL Listed
No
Connector Type
Tap
Minimum Pack Quantity
5