
Brand: Burndy
Catalog ID: WCY95PB
Catalog Number
WCY95PB
Color
Yellow
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810870891
UPC 14 Digit GTIN
00781810870891
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
1.96 in
Conductor - ACSR Str Run
556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew
Conductor - ACSR Str Run Range
556.5 (24/7) Parakeet-1033.5 (54/7) Curlew
Conductor - ACSR Str Tap
4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;203.2 (16/9) Brahma;211.3 (12/7) Cochin;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linne
Conductor - ACSR Str Tap Range
4/0 (6/1) Penquin-336.4 (26/7) Linne
Conductor - AL Str Run
600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Run Range
600-1000
Conductor - AL Str Tap
4/0;250;266.8;300;336.4;350
Conductor - AL Str Tap Range
4/0-350
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No
Minimum Pack Quantity
5