BURNDY
WEEB-LUG-6.7, Lay-in lug with WEEB Washer; Tin Plated Copper Lug with 1/4" hardware, Assembled
Image of WEEB-LUG-6.7AS WEEB-LUG-6.7, Lay-in lug with WEEB Washer; Tin Plated Copper Lug with 1/4" hardware, Assembled

WEEB-LUG-6.7, Lay-in lug with WEEB Washer; Tin Plated Copper Lug with 1/4" hardware, Assembled

Brand: Burndy

Catalog ID: WEEB-LUG-6.7AS

Lay-in lug assembly - 100 per box, 1 assy incl (1), Tin Plated Copper Lug (1) 1/4-28 hex screw, (1) 1/4-20 x 3/4 hex screw.

  • UL 467 Listed, UL 2703 Listed
  • Made of corrosion-resistant, tin-plated copper
  • Design ensures a quick and easy installation
  • Available with or without WEEB washer technology, assembled or unassembled, with or without installation hardware

General

Application

WEEB grounding lugs are high quality solutions for your grounding needs. The tin-plated lug assures minimum contact resistance and protection against corrosion. The low profile allows installation in a variety of positions with one solid or stranded copper wire (14 AWG to 6 AWG), or two copper wires (12 AWG to 10 AWG) secured by a 1/4-28 stainless steel screw, horizontal to the tang. The WEEB® Grounding Lug is installed using stainless steel mounting hardware. When tightened, the WEEB® washer’s specialized teeth embed into coated metal surfaces or any electrically conductive metal to establish a reliable electrical connection. Availalable with or without varying hardware assembled or unasssembled. UL467 and UL2703 listed.

Catalog Number

WEEB-LUG-6.7AS

EU RoHS Indicator

Contact Manufacturer

Item Type

3A

Trade Name

WEEB

UPC

781810537565

UPC 14 Digit GTIN

00781810537565

Dimensions

Bolt Size

1/4 in

Dimension - Thread Size

-

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

N

Certified Listed

UL2703

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL2703

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

400

Pallet Quantity

3000