BURNDY
WEEB-RLJ6C6-14, 6 IN L, 1/4 IN Hardware NOT included
Image of WEEB-RLJ6C6-14 WEEB-RLJ6C6-14, 6 IN L, 1/4 IN Hardware NOT included
Image of WEEB-RLJ6C6-14 WEEB-RLJ6C6-14, 6 IN L, 1/4 IN Hardware NOT included

WEEB-RLJ6C6-14, 6 IN L, 1/4 IN Hardware NOT included

Brand: Burndy

Catalog ID: WEEB-RLJ6C6-14

6” Rope-Lay Bonding Jumper includes WEEB® Washer; 1/4" mounting hardware is NOT included

  • Bonding connection between moving and stationary coated components with extremely flexible conductor stranding
  • Standard mounting geometry and hardware requirements allow quick and easy installation
  • Tin plated copper construction ensures durability against the elements and provides the environmental stability required for installation longevity
  • Offered in a variety of lengths and mounting hardware sizes, custom configurations available upon request
  • UL 467 and UL 2703 Listed

General

Application

WEEB Rope Lay Jumpers are constructed of corrosion resistant, tin-plated copper stranding. They offer an excellent solution to maintain electrical continuity over long spans or air gaps between metal structures. The WEEB washer's patented teeth pierce through most non-conductive coatings and imbed into the underlying metal component that it is installed on to and is both UL 467 and UL 270 listed. They are available with a variety of mounting hole sizes and in three standard lengths. Adding flexibility to both the installation process and application requirements, custom lengths and mounting configurations are available upon request.

Catalog Number

WEEB-RLJ6C6-14

UPC

621945553361

Dimensions

Bolt Size

1/4 in

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703

Logistics

Carton Quantity

1

Pallet Quantity

1