BURNDY
WEJTAP™ Series Booster, Yellow, Qty: 25
Image of WPBYNBOX25 WEJTAP™ Series Booster, Yellow, Qty: 25

WEJTAP™ Series Booster, Yellow, Qty: 25

Brand: Burndy

Catalog ID: WPBYNBOX25

WEJTAP™ Booster, Yellow, Box of 25.

  • The WEJTAP™ System requires use of boosters for installation of connectors
  • Boosters are available packaged with connectors and also sold separately

General

Application

Fired-On Connections

Application - For Use On

Booster for WEJTAP system

Catalog Number

WPBYNBOX25

Color

Yellow

EU RoHS Indicator

Yes

Series

WEJTAP™ Series

Sub Brand

WEJTAP

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810282465

UPC 14 Digit GTIN

00781810282465

Dimensions

Dimensions

2.39 in x 0.93 in x 0.93 in

Height

0.93 in

Length

2.39 in

Package Height

3.38 in

Package Length

5.75 in

Package Weight

0.825 lb

Package Width

2.88 in

Weight

0.03 lb

Width

0.93 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

NC

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Package Contents

(25 each) Yellow WEJTAP™ Booster

Pallet Quantity

24000