BURNDY
WEJTAP™ Series, Hotstick Dual Cable Clamp Used To Hold Run And Tap Conductors
Image of WHSPBC WEJTAP™ Series, Hotstick Dual Cable Clamp Used To Hold Run And Tap Conductors

WEJTAP™ Series, Hotstick Dual Cable Clamp Used To Hold Run And Tap Conductors

Brand: Burndy

Catalog ID: WHSPBC

WEJTAP™ Hotstick Dual Cable Clamp Used To Hold Run And Tap Conductors.

  • Holds run and tap conductors in place during installation
  • For all applications #8-1272 ACSR

General

Application

Tapping

Catalog Number

WHSPBC

Series

WEJTAP™ Series

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810010679

UPC 14 Digit GTIN

00781810010679

Dimensions

Weight

2.6 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

WEJTAP™ Hotstick Dual Cable Clamp