BURNDY
Image of WTBGBW WEJTAP™ Series Hotstick Tool

WEJTAP™ Series Hotstick Tool

Brand: Burndy

Catalog ID: WTBGBW

WEJTAP™ Hotstick Tool.

Includes self firing breech adapter assembly

General

Application

Tapping

Catalog Number

WTBGBW

Series

WEJTAP™ Series

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810034132

UPC 14 Digit GTIN

00781810034132

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

6.5 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

WEJTAP™ Hotstick Tool

Pallet Quantity

96