BURNDY
WFHP085, Fuse Hanger Stainless Steel, .085" Dia Bundle
Image of WFHP085 WFHP085, Fuse Hanger Stainless Steel, .085" Dia Bundle

WFHP085, Fuse Hanger Stainless Steel, .085" Dia Bundle

Brand: Burndy

Catalog ID: WFHP085

Stainless Steel Fuse Hanger, Bundle Diameter: .085"

  • Innovative design allows for quick and easy "pinch" installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or wire management holes
  • Compact wire compartment secures fuses and connectors tight to prevent swinging and drag on cables
  • Recommended for outdoor use
  • UL1565 Listing Pending

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WFHP085

Material

Stainless Steel

UPC

621945704374

Dimensions

Package Height

3 in

Package Length

17.5 in

Package Weight

1.34 lb

Package Width

8.5 in

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1000

Pallet Quantity

32000