BURNDY
WFHP085GS, Fuse Hanger Galvanized Steel, .085" Dia Bundle
Image of WFHP085GS WFHP085GS, Fuse Hanger Galvanized Steel, .085" Dia Bundle

WFHP085GS, Fuse Hanger Galvanized Steel, .085" Dia Bundle

Brand: Burndy

Catalog ID: WFHP085GS

Galvanized Steel Fuse Hanger, Bundle Diameter: .085"

  • Innovative design allows for quick and easy "pinch" installation
  • Corrosion resistant galvanized steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or wire management holes
  • Compact wire compartment secures fuses and connectors tight to prevent swinging and drag on cables
  • Recommended for outdoor use
  • UL1565 Listing Pending

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WFHP085GS

Material

Galvanized Steel

UPC

621945704381

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1000

Pallet Quantity

1