BURNDY
WFHP115GS, Fuse Hanger Galvanized Steel, 1.15" Dia Bundle
Image of WFHP115GS WFHP115GS, Fuse Hanger Galvanized Steel, 1.15" Dia Bundle
Image of WFHP115GS WFHP115GS, Fuse Hanger Galvanized Steel, 1.15" Dia Bundle

WFHP115GS, Fuse Hanger Galvanized Steel, 1.15" Dia Bundle

Brand: Burndy

Catalog ID: WFHP115GS

Galvanized Steel Fuse Hanger, Bundle Diameter: 1.15"

  • Innovative design allows for quick and easy "pinch" installation
  • Corrosion resistant galvanized steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or wire management holes
  • Compact wire compartment secures fuses and connectors tight to prevent swinging and drag on cables
  • Recommended for outdoor use
  • UL1565 Listing Pending

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WFHP115GS

Material

Galvanized Steel

Product Family

Wiley Cable Hangers / Bundle Securement

UPC

621945703155

Dimensions

Package Height

2.5 in

Package Length

17 in

Package Weight

1.44 lb

Package Width

8.5 in

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1000

Pallet Quantity

32000