BURNDY
WILEYBRAID24, Cu Braid , 76.00 IN L, 0.709 IN W, M6 or 1/4" Hardware NOT included
Image of WILEYBRAID76 WILEYBRAID24, Cu Braid , 76.00 IN L, 0.709 IN W, M6 or 1/4" Hardware NOT included

WILEYBRAID24, Cu Braid , 76.00 IN L, 0.709 IN W, M6 or 1/4" Hardware NOT included

Brand: Burndy

Catalog ID: WILEYBRAID76

WILEY Bonding Jumpers are perfect for tracker applications, galvanized steel, or anywhere a WEEB® washer is not required.

Perfect for tracker applications, galvanized steel or anywhere a WEEB washer is not required

General

Application

The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.

Catalog Number

WILEYBRAID76

Material

Copper

UPC

621945490482

Dimensions

Bolt Size

1/4 in

Length

24 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.706 in

Certifications And Compliance

Certification - ETL

No

Certified Listed

UL2703

Industry Standard(s)

UL2703

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250