
Brand: Burndy
Catalog ID: WILEYLUG15.8
Application
Galvanized Steel Applications or anywhere a WEEB washer is not required
Catalog Number
WILEYLUG15.8
Item Type
4D
Trade Name
WILEY
UPC
781810653173
UPC 14 Digit GTIN
00781810653173
Dimension - Thread Size
-
Dimensions
1.57 in x .709 in x 0.47 in
Dimensions Metric
40 mm x 18 mm x 12 mm
Height
0.47 in
Height Metric
12 mm
Length
1.57 in
Length Metric
40 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
.709 in
Width Metric
18 mm
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
N
Industry Standard(s)
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600