BURNDY
WIPC14-2, Vinyl Coated P-Clip, 2.00 IN Bundle Diameter, 1/4" Hardware NOT included
Image of WIPC14-2 WIPC14-2, Vinyl Coated P-Clip, 2.00 IN Bundle Diameter, 1/4" Hardware NOT included

WIPC14-2, Vinyl Coated P-Clip, 2.00 IN Bundle Diameter, 1/4" Hardware NOT included

Brand: Burndy

Catalog ID: WIPC14-2

Wiley Coated P-Clip; 2" Bundle.

  • Protect cables for vibration and insulation damage
  • Durable, long lasting reliable solution for protecting wires and cables
  • Wiley coated P-Claips easily install into a mounting hole with 1/4" hardware

General

Application

For single cables or bundles - 2" bundle diameter

Catalog Number

WIPC14-2

Material

UV resistant vinyl, zinc plated steel

UPC

621945487963

Dimensions

Bolt Size

1/4 in

Height

0.5 in

Package Height

5 in

Package Length

12 in

Package Weight

2.98 lb

Package Width

7.5 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

Industry Standard(s)

UL1565

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

12000