BURNDY
WIPC14-3, Vinyl Coated P-Clip, 3.00 IN Bundle Diameter, 1/4 IN Hardware NOT included
Image of WIPC14-3 WIPC14-3, Vinyl Coated P-Clip, 3.00 IN Bundle Diameter, 1/4 IN Hardware NOT included

WIPC14-3, Vinyl Coated P-Clip, 3.00 IN Bundle Diameter, 1/4 IN Hardware NOT included

Brand: Burndy

Catalog ID: WIPC14-3

Wiley Coated P-Clip; 3" Bundle.

  • Protect cables for vibration and insulation damage
  • Durable, long lasting reliable solution for protecting wires and cables
  • Wiley coated P-Claips easily install into a mounting hole with 1/4" hardware

General

Application

For single cables or bundles - 3" bundle diameter

Catalog Number

WIPC14-3

Material

UV resistant vinyl, zinc plated steel

UPC

621945487949

Dimensions

Bolt Size

1/4 in

Height

0.5 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

Industry Standard(s)

UL1565

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

1