
Brand: Burndy
Catalog ID: WIREMIKE
Application
For Measuring ACSR, Stranded And Solid Conductors, I.P.S. Tubing, Rigid And Thinwall Conduit, Plus Inside And Outside Dimensions Of Tubing And Pipe Sizes
Catalog Number
WIREMIKE
EU RoHS Indicator
Yes
Material
Stainless Steel
Sub Brand
ACCESSORY
Tool Type
Wire Micrometer
Trade Name
WIREMIKE™
Type
WIREMIKE
UPC
781810462300
UPC 14 Digit GTIN
00781810462300
Length
4.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
16800