BURNDY
Image of WSL11 WSL11, WEJTAP Stirrup Connector

WSL11, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSL11

Stirrup assembly, 636 kcmil.

WEJTAP Large Stirrup Connector

General

Application

For common ACSR, Aluminium and Copper conductors

Catalog Number

WSL11

Color

Yellow

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810877609

UPC 14 Digit GTIN

00781810877609

Dimensions

Dimension - Bail Size

2/0

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.83 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret

Conductor - ACSR Str Size Range

636 (24/7) Rook-636 (30/19) Egret

Conductor - AL Str Size

636

Conductor - AL Str Size Range

636

Conductor - Copper Str Size

636

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

350