BURNDY
WEJTAP_STIRRUP_Photo_BW_image

WSL13, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSL13

Stirrup, WEJTAP, Nominal Cable Range: 795 Kcmil, Bail Size: 4/0.

General

Catalog Number

WSL13

Color

Yellow

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810877708

UPC 14 Digit GTIN

00781810877708

Dimensions

Dimension - Bail Size

4/0

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.83 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.5 in

Conductor Related

Conductor - ACSR Str Size

795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Size Range

795 (54/7) Condor-795 (30/19) Mallard

Conductor - AL Str Size

795

Conductor - AL Str Size Range

795

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

5

Minimum Pack Quantity

5