
Brand: Burndy
Catalog ID: WSL3
Application
For Common ACSR, Aluminum And Copper Conductors
Catalog Number
WSL3
Color
Yellow
EU RoHS Indicator
Material
Aluminum
Physical Attribute - Number of Holes
1
Sub Brand
WEJTAP, STIRRUP
Trade Name
WEJTAP™
Type
Wejtap with Stirrup
UPC
781810877203
UPC 14 Digit GTIN
00781810877203
Dimension - Bail Size
4/0
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.32 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Size Range
336.4 (18/1) Merlin-336.4 (30/7) Oriole
Conductor - AL Str Size
336.4
Conductor - AL Str Size Range
336.4
Conductor - Copper Str Size
336.4
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Holes
1
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1