
Brand: Burndy
Catalog ID: WSM1
Application
For Common ACSR, Aluminum And Copper Conductors
Catalog Number
WSM1
Color
Blue
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Number of Holes
1
Sub Brand
WEJTAP, STIRRUP
Trade Name
WEJTAP™
Type
Wejtap with Stirrup
UPC
781810876756
UPC 14 Digit GTIN
00781810876756
Dimension - Bail Size
2
Dimension - F Width Center to Center inch
1.64 in
Dimension - G inch
1.04 in
Dimension - Hole Size fraction
10/37
Dimension - Hole Size inch
0.27 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Size Range
1 (6/1) Robin AWG-2/0 (6/1) Quail AWG
Conductor - AL Str Size
1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size Range
1 AWG-2/0 AWG
Conductor - Copper Str Size
1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
1 AWG-2/0 AWG
Conductor Type
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Physical Attribute - Number of Holes
1
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1120