

Brand: Burndy
Catalog ID: WSM10
Catalog Number
WSM10
Material
Aluminum
Physical Attribute - Number of Holes
1
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Trade Name
WEJTAP™
UPC
781810126844
UPC 14 Digit GTIN
00781810126844
Dimension - Bail Size
1/0
Dimension - F Width Center to Center inch
1.89 in
Dimension - G inch
1.05 in
Dimension - Hole Size fraction
17/50
Dimension - Hole Size inch
0.34 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size Range
3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Size
3/0 AWG;4/0 AWG
Conductor - AL Str Size Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Size
3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
3/0 AWG-4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Physical Attribute - Number of Holes
1
Carton Quantity
1
Minimum Pack Quantity
10
Pallet Quantity
1