BURNDY
Image of WSM2 WSM2, WEJTAP Stirrup Connector

WSM2, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSM2

Stirrup assembly, 2/0,3/0 AWG.

WEJTAP Medium Stirrup Connector

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSM2

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810876800

UPC 14 Digit GTIN

00781810876800

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Size Range

2/0 (6/1) Quail AWG-3/0 (6/1) Pigeon AWG

Conductor - AL Str Size

2/0 AWG;3/0 AWG

Conductor - AL Str Size Range

2/0 AWG-3/0 AWG

Conductor - Copper Str Size

2/0 AWG;3/0 AWG

Conductor - Copper Str Size Range

2/0 AWG-3/0 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1120