BURNDY
Image of WSM3 WSM3, WEJTAP Stirrup Connector

WSM3, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSM3

Stirrup assembly, 3/0, 4/0 AWG, Bail size: 2.

WEJTAP Medium Stirrup Connector

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSM3

EU RoHS Indicator

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810876855

UPC 14 Digit GTIN

00781810876855

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1120