
Brand: Burndy
Catalog ID: WSM8
Catalog Number
WSM8
Material
Aluminum
Physical Attribute - Number of Holes
1
Trade Name
WEJTAP™
UPC
781810088517
UPC 14 Digit GTIN
00781810088517
Dimension - Bail Size
2
Dimension - F Width Center to Center inch
1.1 in
Dimension - G inch
0.68 in
Dimension - Hole Size fraction
10/37
Dimension - Hole Size inch
0.27 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Holes
1
Carton Quantity
1
Minimum Pack Quantity
10
Pallet Quantity
1