BURNDY
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSS2, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSS2

Stirrup Assembly, Small stirrups.

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Installation Tool: WTRBYK Tool, Color Code: Red, Booster: WPBR Box 25, Conductor Type: ACAR, ALUMOWELD, Copper (Compact Or Compressed), Galvanized Steel, ACSR (Compact Or Compressed), AAAC, Copperweld, ASC, SOLID (Copper Or Aluminum), AWAC, AAC (Standard), ACSR (Standard), Cable Diameter Range (run): 0.206 - 0.325 IN, Cable Diameter Range (tap): 0.25 - 0.25 IN, Bail Size: 2 AWG

Product details

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSS2

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810876701

UPC 12 Digit

7818108767011

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

1.4 in

Dimension - G inch

0.92 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Conductor Related

Conductor - ACSR Str Size

5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size Range

5 (6/1) Thrush AWG-2 (7/1) Sparate AWG

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

4 AWG-2 AWG

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

5 AWG-2 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10

Resources and downloads